CYPM1321-97BZXI
Active and preferred
RoHS Compliant
Lead-free

CYPM1321-97BZXI

Dual Role Port USB-C PD with USB support for EPR up to 240 W, including moist detection
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPM1321-97BZXI
CYPM1321-97BZXI
ea.


Product details

  • Applications
    Power tools, PC docks, Other IoT and industrial applications, Light electric vehicles
  • Battery series
    1S to 7S
  • Family
    EZ-PD™ PMG1-S3
  • Flash
    256 KB
  • GPIOs
    50
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3.67 V to 28 V
  • Package Type
    97-ball BGA
  • Peak Reflow Temp
    260 °C
  • Processor Type
    ARM® Cortex®-M0/M0+
  • Product Category
    High Voltage MCUs
  • Product Description
    MCU with dual-port support
  • Software Tools
    ModusToolbox™
  • SRAM
    32 KB
  • Temperature grade
    Industrial
  • USB Standard
    USB-PD 3.2
  • VBUS Short Protection
    N
  • VCONN FET
    Y

OPN
CYPM132197BZXIXQMA1
Product Status active and preferred
Infineon Package
Package Name VFBGA-97 (002-31241)
Packing Size 2450
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name VFBGA-97 (002-31241)
Packing Size 2450
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
ea.
in stock
Infineon’s EZ-PDTM PMG1-S3 CYPM1321-97BZXI is the dual port, tray packing type product of the PMG1-S3 family of high-voltage microcontrollers. This variant of PMG1-S3 supports dead battery operation. It is targeted for devices, docks, and accessory applications that are VBUS powered through the USB-C connector.

Features

  • USB-C support and USB PD support
  • Moisture detection
  • Dead battery Rd support.
  • Legacy charging block
  • Apple charge support
  • Integrated USB full-speed device controller
  • Integration of high voltage 28 V VBUS regulator
  • Hardware crypto block for authentication
  • NFET gate drivers
  • Flexible GPIOs that can operate from 1.71 V to 5.5 V
  • Integrated digital blocks
  • Integrated current sense block

Applications

Documents

Design resources

Developer community