CYPM1111-40LQXIT
Active and preferred
RoHS Compliant
Lead-free

CYPM1111-40LQXIT

The simplest USB-C HV MCU supporting Dual Role Port, including moist detection

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPM1111-40LQXIT
CYPM1111-40LQXIT


Product details

  • Applications
    Home appliances, Smart speakers, Personal care solutions, Power tools
  • Battery series
    1S to 5S
  • Family
    EZ-PD™ PMG1-S1
  • Flash
    128 KB
  • GPIOs
    17
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    4 V to 21.5 V
  • Package Type
    40-pin QFN
  • Peak Reflow Temp
    260 °C
  • Processor Type
    ARM® Cortex®-M0/M0+
  • Product Category
    High Voltage MCUs
  • Product Description
    MCU with integrated analog and digital peripherals
  • Software Tools
    ModusToolbox™
  • SRAM
    12 KB
  • Temperature grade
    Industrial
  • USB Standard
    USB-PD 3.2
  • VBUS Short Protection
    Y
  • VCONN FET
    Y

OPN
CYPM1111-40LQXIT
Product Status active and preferred
Infineon Package
Package Name QFN-40 (001-80659)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-40 (001-80659)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
US
EZ-PDTM PMG1-S1 CYPM1111-40LQXI is the tray packing option of the simplest MCU supporting Dual Role Port (DRP) USB-C PD applications. The USB PD block in the EZ-PDTM PMG1-S1 is used for USB-C source/Sink attach detection and negotiating a power delivery contract. This includes the BMC PHY, slew rate-controlled gate drivers for the source and sink side FETs, overvoltage, undervoltage, overcurrent, and short circuit protection circuits. It also integrates a high-speed USB Mux.

Features

  • USB-C support and USB PD support
  • Moisture detection
  • Programmable MCU
  • Integrated legacy charging block
  • Apple charge support
  • Integrated 8-bit ADC for voltage monitoring
  • Integrated current sense block
  • Integrated digital blocks configurable
  • System-level fault protection
  • Clocks and oscillators
  • Packing type: tray
Documents

Design resources

Developer community