CYPD7291-68LDXS
Active and preferred
RoHS Compliant
Lead-free

CYPD7291-68LDXS

Automotive USB dual-port USB-C Power Delivery with buck-boost controller in 68-pin QFN tray packing

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPD7291-68LDXS
CYPD7291-68LDXS


Product details

  • # of ports
    Dual
  • Applications
    Rear seat and head unit charger
  • Family
    EZ-PD™ CCG7D Auto
  • Flash
    128 KByte
  • GPIOs
    19
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    4 V to 24 V
  • Package Type
    68-pin QFN
  • Peak Reflow Temp
    260 °C
  • Processor Type
    ARM® Cortex®-M0
  • Product Category
    PD controllers
  • Product Description
    Automotive dual-port USB Type-C with PD and buck-boost controller
  • Protection features (OVP, OCP, SCP and ESD)
    Y
  • Software Tools
    ModusToolbox™
  • SRAM
    16 KByte
  • Temperature grade
    Automotive Grade-S
  • USB Standard
    USB-PD 3.2
  • VBUS Short Protection
    Y
  • VCONN FET
    Y

OPN
CYPD7291-68LDXS
Product Status active and preferred
Infineon Package
Package Name QFN-68 (002-29306)
Packing Size 840
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name QFN-68 (002-29306)
Packing Size 840
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
EZ-PD™ CCG7D CYPD7291-68LDXS is the tray packing type option belonging to EZ-PD™ CCG7D family of Infineon’s highly integrated dual-port USB-C Power Delivery (PD) with integrated buck-boost controller for automotive in-cabin charger applications. EZ-PD™ CCG7D is built around a 32-bit Arm® Cortex® M0 processor, 128 KB Flash, 16 KB RAM and 32-KB ROM. It also integrates various analog and digital peripherals such as ADC, PWMs and Timers, and includes gate drivers to drive the MOSFETs and protection features for the pins exposed to the USB Type-C connector. The integrated LDO enables EZ-PD™ CCG7D to support a wide input voltage range (4 V-24 V with 40 V tolerance) and the programmable buck-boost DC-DC controller can support a switching frequency between 150 kHz and 600 kHz. EZ-PD™ CCG7D CYPD7291-68LDXS is available on demand, please contact us here to place your request or receive more information.

Features

  • Supports two USB-PD ports
  • Compliant to the latest USB-PD 3.1 version 2.0 specification, including Programmable Power Supply (PPS) Mode
  • Type-C
  • Configurable resistors RP and RD
  • VBUS provider NFET gate driver
  • Integrated 100-mW VCONN power supply and control
  • 48 MHz Arm® Cortex® M0 CPU, 128 KB Flash, 16 KB SRAM, 32 KB ROM, 19 GPIOs, 3x 8-bit ADC, 4x 16-bit TCPWMs , 4x SCBs (I2C/SPI/UART/LIN)
  • 2x Buck-Boost Controller
  • Integrated 100-mW VCONN power supply and control
  • 5.5 V to 24 V input, 40 V tolerant
  • 3.3 V to 21.5 V output
  • 20-mV voltage and 50 mA current steps for PPS
  • Supports soft-start, PSM and FCCM modes
  • Programmable Spread Spectrum Frequency modulation and phase shift across two ports to reduce EMI
  • 2x Legacy/ proprietary charging block
  • Supports QC 2.0/3.0/4.0/5.0, Apple charging 2.4 A, Samsung AFC and USB BC 1.2
  • System-level Fault Protection
  • VBUS OVP, OCP and UVP; VBUS to CC short protection; VBAT to GND short protection
  • On-chip OTP
  • Integrated oscillator
  • Packages
  • 68-pin QFN, wettable flank, AEC-Q100
  • Supports automotive ambient temperature range (–40°C to +105°C) with 125°C operating junction temperature
  • Packing type: tray

Benefits

  • Reduced BOM
  • Reduced design cycle
  • SDK for configurable value-added features
Documents

Design resources

Developer community