CYPD3178-24LQXQT
Active and preferred
RoHS Compliant
Lead-free

CYPD3178-24LQXQT

EZ-PD™ Barrel Connector Replacement Lite (BCR-Lite) in tape and reel package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPD3178-24LQXQT
CYPD3178-24LQXQT
ea.


Product details

  • Applications
    Rechargeable devices, VR headsets, Personal care products, Smart speakers, Power tools
  • Family
    EZ-PD™ BCR-Lite
  • Legacy charging support
    Yes
  • OCP
    N
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    3 V to 24.5 V
  • Package Type
    24-pin QFN
  • Peak Reflow Temp
    260 °C
  • PPS
    No
  • Product Category
    Charging port controller
  • Product Description
    USB Type-C Port Controller for Power Sinks
  • Protection features (OVP, OCP, SCP and ESD)
    Y
  • Software Tools
    EZ-PD™ BCR HPI utility
  • Temperature grade
    Extended Industrial
  • USB Standard
    USB-PD 3.0
  • VBUS Short Protection
    Y
  • VCONN FET
    N

OPN
CYPD3178-24LQXQT
Product Status active and preferred
Infineon Package
Package Name QFN-24 (002-16934)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH,TH,TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-24 (002-16934)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH,TH,TW
Country of Diffusion (CoD)
US
ea.
in stock
EZ-PD™ BCR-LITE CYPD3178-24LQXQT is the tape and reel packing option of the EZ-PD™ BCR-Lite family and is a highly-integrated pre-programmed USB-C sink port controller with the ability to support ports with or without USB data capability. It mainly targets electronic devices that have legacy barrel connectors or USB micro-B connectors for power such as drones, smart speakers, power tools, and other rechargeable devices. EZ-PD™ BCR-LITE complies with the latest USB Type-C standard and enables users to quickly convert their devices from being powered through a barrel connector to being powered via the USB-C connector with few external components and no additional firmware development. EZ-PD™ BCR-LITE complies with the latest USB Type-C standard and enables users to quickly convert their devices from being powered through a barrel connector to being powered via the USB-C connector with few external components and no additional firmware development. It integrates a complete USB Type-C transceiver, a load switch controller with a soft start, all termination resistors required for a USB Type-C port, and system-level ESD protection. It is available in a 24-pin QFN package.

Features

  • USB Type-C charging (5 V @ 0.5 A, 0.9 A, 1.5 A, 3 A) up to 15 W
  • Legacy charging standards (BC1.2 & others)
  • Integrated fault protection: VBus-to-CC short, OVP
  • Integrated ESD protection: IEC61000-4-2 level 4C
  • Integrated 24.5 V LDO, VBus gate driver, VBus discharge FET
  • Easy configuration through Host Programming Interface (HPI)
  • Extended industrial temperature range: -40°C to +105°C
  • Packing type: tape and reel

Benefits

  • Easily covert incompatible power connectors to USB-C
  • No firmware development required
  • No expert knowledge of USB-C Power Delivery required
  • Interoperable with any USB-C chargers or charging ports

Getting started: 

  1. Download the EZ-PD™ BCR-Lite datasheet
  2. Order the EZ-PD™ BCR-Lite CY4535 evaluation kit
  3. Watch the online training to understand everything you need to know about powering electronic devices with EZ-PD™ BCR

Applications

Documents

Design resources

Developer community