CYPD2803A1-09FNXIT
Active and preferred
RoHS Compliant
Lead-free

CYPD2803A1-09FNXIT

CYPD2803A1-09FNXIT EZ-PD™ CMG2 is an Electronically Marked Cable Assembly controller targeting passive non-Thunderbolt and Thunderbolt USB-C cables

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPD2803A1-09FNXIT
CYPD2803A1-09FNXIT


Product details

  • # of ports
    Single
  • Applications
    EMCA Passive Cable supporting EPR
  • Family
    EZ-PD™ CMG2
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    27 V to 5.5 V
  • Package Type
    9-ball WLCSP
  • Peak Reflow Temp
    260 °C
  • Product Category
    PD controllers
  • Product Description
    USB Type-C EMCA controller
  • Protection features (OVP, OCP, SCP and ESD)
    Y
  • Software Tools
    EZ-PD™ Configuration Utility
  • Temperature grade
    Industrial
  • USB Standard
    USB-PD 3.1
  • VBUS Short Protection
    Y
  • VCONN FET
    N

OPN
CYPD2803A109FNXITXTMA1
Product Status active and preferred
Infineon Package
Package Name WLCSP-9 (002-35236)
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name WLCSP-9 (002-35236)
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US

Features

  • Supports USB PD 3.1 spec
  • Supports USB -C spec version 2.1
  • Supports USB4, TBT4 and Extended Power Range (EPR) PD protocol
  • Up to 54 V protection on CC, VCONN1, and VCONN2 pins
  • 47 bytes for storing vendor- and cable-specific configuration data
  • IEC ESD protection on VCONN and CC
  • Package: 9-ball WLCSP

Applications

Documents

Design resources

Developer community