CYPAS213A1-32LQXQT
Active and preferred
RoHS Compliant
Lead-free

CYPAS213A1-32LQXQT

Integrated secondary-side controller with USB PD and SR
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPAS213A1-32LQXQT
CYPAS213A1-32LQXQT
ea.


Product details

  • Applications
    USB-C PD chargers and adapters
  • Family
    EZ-PD™ PAG2S
  • Flash
    64 KByte
  • Flyback converter type
    QR, CrCM, DCM, CCM
  • GPIOs
    10
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    3.3 V to 30 V
  • Package Type
    32-pin QFN
  • Peak Reflow Temp
    260 °C
  • Product Category
    AC-DC DC-DC PD solutions
  • Product Description
    PS integrated USB PD and synchronous-rectification controller
  • Protection features (OVP, OCP, SCP and ESD)
    Y
  • Software Tools
    EZ-PD™ Configuration, ModusToolBox™
  • SRAM
    8 KByte
  • Temperature grade
    Extended Industrial
  • USB Standard
    USB-PD 3.1
  • VBUS Short Protection
    Y
  • VCONN FET
    Y

OPN
CYPAS213A132LQXQTXUMA1
Product Status active and preferred
Infineon Package
Package Name QFN-32 (002-15160)
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-32 (002-15160)
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
ea.
in stock
EZ-PD™ PAG2S CYPAS213A1-32LQXQ works as PD + SR integrated controller by pairing with any 3rd party PWM controller. The device’s synchronous rectifier (SR) supports fast turn-on delay and turn-off delay, DCM and CCM primary converters, logical and non-logical level MOSFET, and volt-second integration scheme to avoid false SR turn-on.

Features

  • USB PD and SR
  • Support DCM and CCM primary converter
  • 20 kHz - 300 kHz switching frequency
  • Volt-second Integration
  • Short turn-on and off delay
  • 28V EPR
  • Tape and reel packing

Benefits

  • High programmability
  • High system integration with lower BOM
  • High-efficient
  • Low standby power

Applications

Documents

Design resources

Developer community