CYPAP211A1-14SXI
Active and preferred
RoHS Compliant
Lead-free

CYPAP211A1-14SXI

Secondary-side controlled primary start-up controller with non x-cap discharge mode
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPAP211A1-14SXI
CYPAP211A1-14SXI
ea.


Product details

  • Applications
    USB-C PD chargers and adapters
  • Family
    EZ-PD™ PAG2P
  • Flyback converter type
    QR, DCM, CCM
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.5 V to 22 V
  • Package Type
    14-pin SOIC
  • Peak Reflow Temp
    260 °C
  • Product Category
    AC-DC DC-DC PD solutions
  • Product Description
    Primary side startup controller
  • Protection features (OVP, OCP, SCP and ESD)
    Y
  • Temperature grade
    Industrial
  • USB Standard
    USB-PD 2.0
  • VBUS Short Protection
    Y
  • VCONN FET
    N

OPN
CYPAP211A1-14SXI
Product Status active and preferred
Infineon Package
Package Name SOIC-14 (51-85067)
Packing Size 1680
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-14 (51-85067)
Packing Size 1680
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
CN
ea.
in stock
EZ-PD™ PAG2P provides the HV start-up function, PET receiver, low-side NFET gate driver, high-side logical level driver, and fault protections.

Features

  • Primary-side HV startup
  • PET receiver
  • Low side gate driver
  • High side logical level driver
  • Brown in/out, line OVP/UVP, and OCP
  • Non X-cap discharge mode
  • Tray packing

Benefits

  • Secondary-side controlled
  • High system integration with lower BOM
  • High-efficient
  • Low standby power

Applications

Documents

Design resources

Developer community