Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CYBT-423060-02
END OF LIFE
discontinued
RoHS Compliant

CYBT-423060-02

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYBT-423060-02
CYBT-423060-02


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SD(1, 12bit ENoB (audio), 10 bit ENoB (DC), 12MHz Clock)
  • Base Silicon
    CYW20721
  • Bluetooth Classic
    Yes
  • Bluetooth EDR 2MBPS RX SENSITIVITY
    –94.0 dBm
  • Bluetooth EDR 2Mbps TX POWER
    0 dBm
  • Bluetooth LE Data rate
    2 MByte/s
  • Bluetooth LE RX SENSITIVITY
    - 95.0 dBm
  • Bluetooth LE TX POWER
    4 dBm
  • Bluetooth LE
    Yes
  • CapSense
    No
  • CPU Core
    96MHz
  • Extended Range
    No
  • Family
    AIROC™ Bluetooth Modules
  • Flash
    1024 KByte
  • GPIOs
    17
  • I2C
    1
  • Launch Date
    31-03-2020
  • Longevity - 15 years
    Yes
  • Longevity - Extended
    No
  • Main CPU Core
    Arm® Cortex®- M4
  • Operating Temperature range
    -30 °C to 85 °C
  • Operational Amplifier
    No
  • Pads
    30
  • PDM
    1
  • Planned to be available until at least
    31-03-2035
  • PWM
    6
  • ROM
    2MB
  • Secondary CPU Core
    None
  • Serial Communication Blocks
    0
  • Size (X mm x Y mm x Z mm)
    11 x 11 x 1.70 mm
  • SPI
    2
  • SRAM
    512 KByte
  • Type of Antenna
    Chip Antenna
  • UART
    2
  • V range
    1.76 V to 3.63 V

OPN
CYBT-423060-02
Product Status discontinued
Infineon Package
Package Name MODULE-28 (002-23238)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name MODULE-28 (002-23238)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
TW

Applications

Diagrams

CYBT-423060-02 Block Diagram
CYBT-423060-02 Block Diagram
CYBT-423060-02 Block Diagram CYBT-423060-02 Block Diagram CYBT-423060-02 Block Diagram
Documents

Design resources

Developer community