CYBLE-224116-01
Active and preferred
RoHS Compliant

CYBLE-224116-01

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYBLE-224116-01
CYBLE-224116-01


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 12-bit @ 806 ksps)
  • Base Silicon
    PSoC™ 4-BLE
  • Bluetooth Classic
    No
  • Bluetooth EDR 2MBPS RX SENSITIVITY
    N/A
  • Bluetooth EDR 2Mbps TX POWER
    N/A
  • Bluetooth LE Data rate
    1 MByte/s
  • Bluetooth LE RX SENSITIVITY
    - 95.0 dBm
  • Bluetooth LE TX POWER
    20 dBm
  • Bluetooth LE
    Yes
  • CapSense
    Yes
  • CPU Core
    48MHz
  • Extended Range
    Yes
  • Family
    AIROC™ Bluetooth Modules
  • Flash
    256 KByte
  • GPIOs
    25
  • I2C
    Configurable
  • Launch Date
    31-03-2015
  • Longevity - 15 years
    Yes
  • Longevity - Extended
    No
  • Main CPU Core
    Arm® Cortex®- M0
  • Operating Temperature range
    -40 °C to 105 °C
  • Operational Amplifier
    Yes
  • Pads
    32
  • PDM
    Configurable
  • Planned to be available until at least
    31-03-2030
  • PWM
    4
  • Secondary CPU Core
    None
  • Serial Communication Blocks
    5
  • Size (X mm x Y mm x Z mm)
    9.5 x 15.4 x 1.80 mm
  • SPI
    Configurable
  • SRAM
    32 KByte
  • Type of Antenna
    Chip antenna
  • UART
    Configurable
  • V range
    1.9 V to 5.5 V

OPN
CYBLE-224116-01
Product Status active and preferred
Infineon Package
Package Name MODULE-32 (002-12524)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name MODULE-32 (002-12524)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN,US

Applications

Diagrams

CYBLE-224116-01 Block Diagram
CYBLE-224116-01 Block Diagram
CYBLE-224116-01 Block Diagram CYBLE-224116-01 Block Diagram CYBLE-224116-01 Block Diagram
Documents

Design resources

Developer community