Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CYBLE-014008-00
END OF LIFE
discontinued
RoHS Compliant

CYBLE-014008-00

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYBLE-014008-00
CYBLE-014008-00


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 12-bit @ 1 msps)
  • Base Silicon
    PSoC™ 4-BLE
  • Bluetooth Classic
    No
  • Bluetooth EDR 2MBPS RX SENSITIVITY
    N/A
  • Bluetooth EDR 2Mbps TX POWER
    N/A
  • Bluetooth LE Data rate
    1 MByte/s
  • Bluetooth LE RX SENSITIVITY
    -87dBm
  • Bluetooth LE TX POWER
    3dBm
  • Bluetooth LE
    Yes
  • CapSense
    Yes
  • CPU Core
    48MHz
  • Extended Range
    No
  • Family
    AIROC™ Bluetooth Modules
  • Flash
    128 KByte
  • GPIOs
    25
  • I2C
    Configurable
  • Launch Date
    31-12-2009
  • Longevity - 15 years
    Yes
  • Longevity - Extended
    No
  • Main CPU Core
    Arm® Cortex®- M0
  • Operating Temperature range
    -40 °C to 85 °C
  • Operational Amplifier
    Yes
  • Pads
    32
  • PDM
    Configurable
  • Planned to be available until at least
    31-12-2024
  • PWM
    4
  • Secondary CPU Core
    None
  • Serial Communication Blocks
    5
  • Size (X mm x Y mm x Z mm)
    11 x 11 x 1.70 mm
  • SPI
    Configurable
  • SRAM
    16 KByte
  • Type of Antenna
    PCB trace antenna
  • UART
    Configurable
  • V range
    1.9 V to 5.5 V

OPN
CYBLE-014008-00
Product Status discontinued
Infineon Package
Package Name MODULE-25 (002-00023)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name MODULE-25 (002-00023)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
US

Applications

Documents

Design resources

Developer community