Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
CYB06447BZI-BLD53
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CYB06447BZI-BLD53

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 12-bit @ 1 msps)
  • BLE Maximum Data Rate
    2 MBit/s
  • BLE Power Output
    4 dBm
  • BLE RX Sensitivity
    -95 dBm
  • BLE Supported Frequency band
    2.40 GHz
  • CAN
    0
  • CapSense
    Y
  • Comparators
    2
  • CPU
    ARM Cortex-M4
  • Cryptographics Accelerator
    Y
  • DAC (#, Max. Resolution @ Sample Rate)
    (1,12-bit @ 200 ksps)
  • DMA Channels
    32
  • Family
    PSOC™ 64
  • Flash
    832 KByte
  • Frequency max
    150 MHz
  • FS-USB
    None
  • GPIOs
    78
  • I/O Pins (Smart)
    32
  • I/O Pins
    78
  • I2S
    1
  • LCD Direct Drive
    Y
  • Lead Ball Finish
    Sn/Ag/Cu
  • Number of ADC Modules
    1
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.7 V to 3.6 V
  • Operational Amplifier
    2
  • PDM-PCM
    2
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • Quad-SPI
    Y
  • Secondary Core
    ARM Cortex-M0+
  • Serial Communication Blocks
    9
  • SRAM
    176 KByte
  • Timer/Counter/PWM Blocks
    32
  • Universal Digital Blocks (Programmable)
    12
  • USB Type
    None

OPN
CYB06447BZI-BLD53
Product Status discontinued
Infineon Package
Package Name WFBGA-116 (002-16574)
Packing Size 1820
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name WFBGA-116 (002-16574)
Packing Size 1820
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Applications

Documents

Design resources

Developer community