CYAT817LS-128AS72
Active and preferred
RoHS Compliant
Lead-free

CYAT817LS-128AS72

Automotive 1200V Silicon-carbide (SiC) Trench Power MOSFET in D2PAK-7L, 40mΩ

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYAT817LS-128AS72
CYAT817LS-128AS72


Product details

  • Family
    TSG7_L
  • GPIOs
    29
  • Number of fingers
    10
  • Number of sense pins
    72
  • Package
    128-pin TQFP
  • Temperature
    – 40°C - +105°C
  • Touch only
    No
  • Touch+ MCU functions
    Yes

OPN
CYAT817LS-128AS72
Product Status active and preferred
Infineon Package
Package Name TQFP-128 (51-85101)
Packing Size 720
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TQFP-128 (51-85101)
Packing Size 720
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
CYAT817LS-128AS72 is an Electronics Council (AEC) Q100 qualified Multi-touch Capacitive touchscreen controller part of the PSOC™ Automotive Multitouch Gen7L. It comes in a PG-TQFP-128 package and supports screen sizes up to 11''. The touch controller provides a fast refresh rate up to 250Hz, supports water rejection, wet finger and thick gloves tracking. It incorporates Low power CAPSENSE™ wake-up button ith a consumption lower than <50 -uA.

Features

  • Revolutionary semiconductor material - Silicon Carbide
  • Very low switching losses
  • Threshold-free on state characteristic
  • 0V turn-off gate voltage
  • Benchmark gate threshold voltage, VGS(th)=4.5V
  • Fully controllable dv/dt
  • Commutation robust body diode, ready for synchronous rectification
  • Temperature independent turn-off switching losses
  • Sense pin for optimized switching performance
  • Suitable for HV creepage requirements
  • XT interconnection technology for best-in-class thermal performance

Benefits

  • Efficiency improvement
  • Enabling higher frequency
  • Increased power density
  • Cooling effort reduction
  • Reduction of system complexity and cost

Applications

Documents

Design resources

Developer community