CYAT817AZS98-5BFBA
Active and preferred
RoHS Compliant
Lead-free

CYAT817AZS98-5BFBA

Automotive 1200V Silicon-carbide (SiC) Trench Power MOSFET in D2PAK-7L, 80mΩ
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYAT817AZS98-5BFBA
CYAT817AZS98-5BFBA
ea.


Product details

  • Acoustic
    Yes
  • CAN
    No
  • CapSense
    Yes
  • CAPSENSE™ buttons
    Yes
  • CRYPTO
    Yes
  • Family
    TSG7_XL
  • Force Touch
    Yes
  • Gesture slider
    No
  • Gesture touchscreen
    Yes
  • H2O
    Yes
  • Haptics
    Yes
  • Hover
    Yes
  • Low-power wake-up button
    Yes
  • Number of fingers
    10
  • Number of sense pins
    103
  • Package
    128-pin TQFP
  • Proximity
    Yes
  • Secondary SCB (Touch data)
    Yes
  • Slider
    Yes

OPN
CYAT817AZS98-5BFBA
Product Status active and preferred
Infineon Package
Package Name TQFP-128 (51-85101)
Packing Size 720
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TQFP-128 (51-85101)
Packing Size 720
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
ea.
in stock
CYAT817AZS98-5BFBA is an Electronics Council (AEC) Q100 qualified Multi-touch Capacitive touchscreen controller part of the PSOC™ Automotive Multitouch Gen7XL. It comes in a PG-TQFP-128 package and supports screen sizes up to 15''. The touch controller provides a fast refresh rate up to 250Hz, supports water rejection, wet finger and thick gloves tracking. Ideal platform for HMI systems.

Features

  • Revolutionary semiconductor material - Silicon Carbide
  • Very low switching losses
  • Threshold-free on state characteristic
  • 0V turn-off gate voltage
  • Benchmark gate threshold voltage, VGS(th)=4.5V
  • Fully controllable dv/dt
  • Commutation robust body diode, ready for synchronous rectification
  • Temperature independent turn-off switching losses
  • Sense pin for optimized switching performance
  • Suitable for HV creepage requirements
  • XT interconnection technology for best-in-class thermal performance

Benefits

  • Efficiency improvement
  • Enabling higher frequency
  • Increased power density
  • Cooling effort reduction
  • Reduction of system complexity and cost
Documents

Design resources

Developer community