CYAT817AZS88-5BFBA
Active and preferred
RoHS Compliant
Lead-free

CYAT817AZS88-5BFBA

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYAT817AZS88-5BFBA
CYAT817AZS88-5BFBA


Product details

  • Acoustic
    Yes
  • CAN
    No
  • CapSense
    Yes
  • CAPSENSE™ buttons
    Yes
  • CRYPTO
    Yes
  • Family
    TSG7_XL
  • Force Touch
    Yes
  • Gesture slider
    No
  • Gesture touchscreen
    Yes
  • H2O
    Yes
  • Haptics
    Yes
  • Hover
    Yes
  • Low-power wake-up button
    Yes
  • Number of fingers
    10
  • Number of sense pins
    88
  • Package
    128-pin TQFP
  • Proximity
    Yes
  • Secondary SCB (Touch data)
    Yes
  • Slider
    Yes

OPN
CYAT817AZS88-5BFBA
Product Status active and preferred
Infineon Package
Package Name TQFP-128 (51-85101)
Packing Size 720
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TQFP-128 (51-85101)
Packing Size 720
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
CYAT817AZS88-5BFBA is an Electronics Council (AEC) Q100 qualified Multi-touch Capacitive touchscreen controller part of the PSOC™ Automotive Multitouch Gen7XL. It comes in a PG-TQFP-128 package and supports screen sizes up to 15''. The touch controller provides a fast refresh rate up to 250Hz, supports water rejection, wet finger and thick gloves tracking. Ideal platform for HMI systems.

Features

  • AEC-Q100 qualified
  • Screen sizes up to 15-inch
  • - 40°C to 105°C
  • Number of sense pins
  • Serial interface I2C and SPI
  • Wake-up button support
  • Noise-suppression technologies
  • CAPSENSETM buttons
  • Water rejection
  • wet-finger tracking
  • Supports thick glove (5mm)
  • Package: 128-pin TQFP

Benefits

  • 32-bit Arm® Cortex® CPU
  • Screen sizes up to 15" diagonal
  • Noise suppression for display and RF
  • 35 mm hover
  • Force Touch with 120 Hz refresh rates
  • Haptic and acoustic feedback
  • Low-power CapSense button - Power On/Off
  • Glove support upto 5 mm thick glove
  • Slider support
  • Water rejection and wet-finger tracking
  • Runtime Diagnostics
  • Split screen support
Documents

Design resources

Developer community