CYAT81685-100AS61Z
Active and preferred
RoHS Compliant
Lead-free

CYAT81685-100AS61Z

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYAT81685-100AS61Z
CYAT81685-100AS61Z


Product details

  • 5-V Tx
    No
  • CapSense
    Yes
  • CAPSENSE™ buttons
    Yes
  • Display Armor
    Yes
  • Family
    TSG6_XL
  • Gestures
    Yes
  • Low-power wake-up button
    No
  • Number of fingers
    10
  • Number of sense pins
    61
  • Package
    100-pin TQFP
  • Thick overlay/thick glove support
    No
  • Thin glove support
    Yes
  • Water rejection
    Yes

OPN
CYAT81685-100AS61Z
Product Status active and preferred
Infineon Package
Package Name TQFP-100 (51-85048)
Packing Size 900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TQFP-100 (51-85048)
Packing Size 900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
CYAT81685-100AS61Z is an Electronics Council (AEC) Q100 qualified Multi-touch Capacitive touchscreen controller part of the PSOC™ Automotive Multitouch Gen6XL. It comes in a PG-TQFP-100 package and supports screen sizes up to 15''. The touch controller provides a fast refresh rate up to 250Hz, supports water rejection, wet finger and thick gloves tracking. Ideal platform for HMI systems.

Features

  • AEC-Q100 qualified
  • Screen sizes up to 15-inch
  • - 40°C to 105°C
  • Number of sense pins
  • Serial interface I2C and SPI
  • Refresh rate up to 250 Hz
  • Noise-suppression technologies
  • Fingernail tracking
  • Water rejection
  • wet-finger tracking
  • Supports thick glove (5mm)
  • Package: 100-pin TQFP

Benefits

  • 32-bit Arm® Cortex® CPU
  • Screen sizes up to 15" diagonal
  • Noise-suppression technology for display
  • Water rejection and wet-finger tracking
  • Glove support for thickness upto 5 mm
  • Large object rejection
  • Low-power look-for-touch mode
  • Reports up to ten fingers
  • Small finger support down to 4 mm
  • Touchscreen sensor self-test
  • AutoArmor improves EMI and immunity

Applications

Documents

Design resources

Developer community