CYAT81658-64AS48
Active and preferred
RoHS Compliant
Lead-free

CYAT81658-64AS48

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYAT81658-64AS48
CYAT81658-64AS48


Product details

  • CapSense
    Yes
  • CAPSENSE™ buttons
    Yes
  • Family
    TSG6_L
  • Gestures
    Yes
  • Number of fingers
    10
  • Number of sense pins
    48
  • Package
    64-pin TQFP
  • Thick overlay/thick glove support
    Yes
  • Thin glove support
    Yes
  • Wake up button support
    No
  • Water rejection
    Yes

OPN
CYAT81658-64AS48
Product Status active and preferred
Infineon Package
Package Name TQFP-64 (51-85051)
Packing Size 1600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name TQFP-64 (51-85051)
Packing Size 1600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
CYAT81658-64AS48 is an Electronics Council (AEC) Q100 qualified Multi-touch Capacitive touchscreen controller part of the PSOC™ Automotive Multitouch Gen6L. It comes in a PG-TQFP-64 package and supports screen sizes up to 8.5''. The touch controller provides a fast refresh rate up to 250Hz, supports water rejection, wet finger and thick gloves tracking. It incorporates Low power CAPSENSE™ wake-up button ith a consumption lower than <50 -uA.

Features

  • AEC-Q100 qualified
  • Screen sizes up to 8.5-inch
  • - 40°C to 105°C
  • Number of sense pins
  • Serial interface I2C and SPI
  • Wake-up button support
  • Noise-suppression technologies
  • CAPSENSETM buttons
  • Water rejection
  • wet-finger tracking
  • Supports thick glove (5mm)
  • Package: 64-pin TQFP

Benefits

  • 32-bit Arm® Cortex® CPU
  • Screen sizes up to 15" diagonal
  • Reports up to ten fingers
  • Small finger support down to 4 mm
  • Water rejection and wet-finger tracking
  • Glove support upto thickness of 5 mm
  • Large object rejection
  • Low-power look-for-touch mode
  • Touchscreen sensor self-test
  • Low-power CAPSENSE™ wake-up button
  • Low-power wake-on-touchscreen

Applications

Documents

Design resources

Developer community