CY8C4147LQE-HVS016T
Active
RoHS Compliant
Lead-free

CY8C4147LQE-HVS016T

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4147LQE-HVS016T
CY8C4147LQE-HVS016T


Product details


OPN
CY8C4147LQEHVS016TXUMA1
Product Status active
Infineon Package PG-VQFN-64
Package Name WQFN-64 (002-36619)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package PG-VQFN-64
Package Name WQFN-64 (002-36619)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The CY8C4147LQE-HVS016T is a high-voltage automotive microcontroller with a 48 MHz Arm Cortex-M0+ CPU, 128 KB flash, and 16 KB SRAM. It features a 12-bit SAR ADC, multi-sense converter for capacitive sensing, up to 49 GPIOs, and eight timer/counter/PWM blocks. Operating from a 12 V or 24 V battery, it offers a selectable 3.3 V regulator output. AEC-Q100 qualified, it includes LIN and CXPI transceivers. Suitable for automotive HMI, body, and powertrain applications.

Features

  • 48 MHz Arm Cortex-M0+ CPU
  • 12-bit 1 Msps SAR ADC with sequencer
  • Up to 128 KB flash, 16 KB SRAM with ECC
  • Eight 16-bit timer/counter/PWM blocks
  • Four reconfigurable SCB: I2C, SPI, UART, LIN
  • Integrated LIN/CXPI transceiver
  • Regulator supports 3.3 V/5 V, up to 60 mA
  • Deep Sleep mode, down to 25 µA
  • Up to 47 GPIOs, programmable functions
  • CAPSENSE™ block with >5:1 SNR
  • Supply voltage 3.6 V to 28 V (up to 42 V)
  • Functional safety: ECC, watchdog, supply

Benefits

  • 48 MHz CPU enables fast code execution
  • 12-bit ADC delivers accurate sensor readings
  • ECC memory boosts data reliability
  • Flexible timers simplify motor and control
  • Multiple SCBs support diverse protocols
  • Integrated LIN/CXPI lowers system BOM
  • 3.3 V/5 V regulator fits various designs
  • Deep Sleep minimizes standby power
  • Programmable GPIOs ease board layout
  • CAPSENSE™ enables robust touch sensing
  • Wide supply range suits harsh conditions
  • Safety features enhance system reliability

Applications

Documents

Design resources

Developer community