CY8C4147LDE-HV534
Active and preferred
RoHS Compliant
Lead-free

CY8C4147LDE-HV534

PSOC™ 4 HVPA-SPM 1.0 (smart battery pack monitor)

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4147LDE-HV534
CY8C4147LDE-HV534


Product details

  • 16-20 bit Precision ΔΣ ADC
    2
  • AECQ available
    Yes
  • CAN-FD
    Yes
  • Code Flash with ECC
    128 KByte
  • CRYPTO
    Yes
  • Data Flash with ECC
    16 KByte
  • GPIOs
    22
  • High Voltage measurement accuracy (with HV divider)
    0.16 %
  • High Voltage measurement Ios (with HV divider)
    1
  • High Voltage Subsystem (LDO, LIN PHY)
    LDO only
  • iso-UART
    No
  • LIN Controller
    Yes
  • SCB Blocks
    2
  • SRAM with ECC
    8 KByte
  • TCPWM Blocks
    5
  • Temperature
    - 40°C - + 125°C

OPN
CY8C4147LDEHV534XQLA1
Product Status active and preferred
Infineon Package
Package Name WQFN-48 (002-33925)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name WQFN-48 (002-33925)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG
PSOC™ 4 HVPA‑SPM 1.0 is a programmable smart battery pack monitor for automotive BMS. It combines a 32‑bit Arm® Cortex®‑M0+ with high‑precision analog front‑end (ΔΣ ADCs, comparators) for accurate current/voltage/temperature sensing. It supports iso‑UART daisy‑chain plus CAN‑FD to reduce host MCU load and enable robust, scalable architectures.

Features

  • 32‑bit Arm Cortex‑M0+ MCU
  • Up to 49.152 MHz CPU performance
  • Integrated Flash, SRAM with ECC
  • Dual high‑precision ΔΣ ADCs
  • Current, voltage & temp sensing
  • Auto‑gain current measurement path
  • CAN FD controller (up to 5 Mbps)
  • iso UART PHY for daisy‑chain BMS
  • Crypto: AES/SHA/CRC + TRNG/PRNG
  • Functional safety support (ASIL‑D)
  • Flexible timers & PWM blocks
  • Up to 22 programmable GPIOs

Benefits

  • Accurate current/voltage/temp sensing
  • Offloads monitoring tasks from host MCU
  • Robust daisy‑chain pack communication
  • Compatible with TLE9012/TLE9018 ICs
  • Fast CAN FD gateway to zonal ECU
  • Increased safety via ECC & diagnostics
  • Strong security for data/authentication
  • Flexible serial interfaces reduce BOM
  • Built‑in timers support control & logic
  • Supports ISO 26262 process compliance
  • Simplifies multi‑cell BMS scalability
  • Reduces wiring complexity and weight

Applications

Documents

Design resources

Developer community