CY8C4147LCE-HVS123T

CY8C4147LCE-HVS123T

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4147LCE-HVS123T
CY8C4147LCE-HVS123T


Product details


OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
The CY8C4147LCE-HVS123T is a 32-QFN automotive microcontroller with a 48 MHz Arm Cortex-M0+ CPU, 128 KB flash, and 16 KB SRAM. It integrates a 12-bit 1 Msps SAR ADC, advanced CAPSENSE™ for capacitive sensing, two opamps, and two low-power comparators. Supporting up to 47 GPIOs, four serial communication blocks, two LIN and two CXPI channels, it operates from a 12 V/24 V battery with a 5 V LDO.

Features

  • 48 MHz Arm Cortex-M0+ CPU
  • 12-bit 1 Msps SAR ADC with sequencer
  • Up to 128 KB flash, 16 KB SRAM with ECC
  • Eight 16-bit timer/counter/PWM blocks
  • Four reconfigurable SCB: I2C, SPI, UART, LIN
  • Integrated LIN/CXPI transceiver
  • Regulator supports 3.3 V/5 V, up to 60 mA
  • Deep Sleep mode, down to 25 µA
  • Up to 47 GPIOs, programmable functions
  • CAPSENSE™ block with >5:1 SNR
  • Supply voltage 3.6 V to 28 V (up to 42 V)
  • Functional safety: ECC, watchdog, supply

Benefits

  • 48 MHz CPU enables fast code execution
  • 12-bit ADC delivers accurate sensor readings
  • ECC memory boosts data reliability
  • Flexible timers simplify motor and control
  • Multiple SCBs support diverse protocols
  • Integrated LIN/CXPI lowers system BOM
  • 3.3 V/5 V regulator fits various designs
  • Deep Sleep minimizes standby power
  • Programmable GPIOs ease board layout
  • CAPSENSE™ enables robust touch sensing
  • Wide supply range suits harsh conditions
  • Safety features enhance system reliability

Applications

Documents

Design resources

Developer community