CY8C4146LCE-HVS013T

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4146LCE-HVS013T
CY8C4146LCE-HVS013T

Product details

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The CY8C4146LCE-HVS013T is a high-voltage automotive microcontroller with a 48 MHz Arm Cortex-M0+ CPU, 64 KB flash, and 8 KB SRAM. It integrates a 12-bit SAR ADC and CAPSENSE™ MSC for capacitive sensing. The device supports LIN and CXPI interfaces, operates from 12 V/24 V batteries, and offers selectable 3.3 V or 5 V regulator output. AEC-Q100 qualification and ISO 26262 ASIL-B safety features make it ideal for automotive HMI, body, and powertrain applications.

Features

  • 48 MHz 32-bit Arm Cortex-M0+ CPU
  • 12-bit 1 Msps SAR ADC with sequencer
  • Up to 64 KB flash, 8 KB SRAM with ECC
  • Integrated LIN/CXPI transceiver
  • 3.3 V/5 V regulator, operates from 3.6–28 V
  • Five 16-bit timer/counter/PWM blocks
  • Two Smart I/O logic blocks
  • Two low-power comparators
  • Two SCBs: I2C, SPI, UART, LIN support
  • CAPSENSE™ MSC with >5:1 SNR, water tolerance
  • Up to 41 GPIOs, programmable drive/slew
  • Functional safety: ISO 26262 ASIL-B, WDT, MPU

Benefits

  • 48 MHz CPU enables fast code execution
  • 12-bit ADC ensures accurate analog sensing
  • ECC memory improves data reliability
  • Integrated LIN/CXPI reduces external parts
  • Wide supply range supports direct battery use
  • Flexible timers simplify motor and signal
  • Smart I/O enables custom logic at pins
  • Low-power comparators save energy in sleep
  • Multi-protocol SCBs ease serial integration
  • CAPSENSE™ enables robust touch interfaces
  • Flexible GPIOs simplify board design
  • Safety features enhance system reliability

Applications

Documents

Design resources

Developer community