CY7C1041GN30-10BVXIT
Active and preferred
RoHS Compliant
Lead-free

CY7C1041GN30-10BVXIT

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1041GN30-10BVXIT
CY7C1041GN30-10BVXIT
ea.


Product details

  • Density
    4 MBit
  • Family
    FAST SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    2.2 V to 3.6 V
  • Operating Voltage range
    2.2 V to 3.6 V
  • Organization (X x Y)
    256K x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    10 ns

OPN
CY7C1041GN30-10BVXIT
Product Status active and preferred
Infineon Package
Package Name VFBGA-48 (51-85150)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name VFBGA-48 (51-85150)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
ea.
in stock
CY7C1041GN30-10BVXIT is a 4-Mbit asynchronous SRAM organized as 256K × 16, for parallel memory expansion in embedded systems. It operates from 2.2 V to 3.6 V over -40°C to 85°C (industrial) with 10 ns address access time. Byte writes are supported via BLE/BHE. The 65 nm GN process enables low leakage (ISB2 8 mA max) and 45 mA max ICC, in a 48-ball VFBGA (6 × 8 × 1.0 mm) tape-and-reel package.

Features

  • 4-Mbit SRAM, 256K × 16
  • tAA access time 10 ns / 15 ns
  • 18-bit address bus A0 to A17
  • 16-bit I/O bus I/O0 to I/O15
  • Byte write enables BHE and BLE
  • CE and OE control read, HI-Z
  • Data retention down to 1.0 V
  • VDR = 1 V for data retention
  • tRC read cycle 10 ns / 15 ns
  • tDOE OE to data 4.5 ns / 8 ns
  • Standby current ISB2 6 mA typ
  • Input/output leakage ±1 µA

Benefits

  • Fast 10 ns access cuts latency
  • 16-bit bus boosts throughput
  • Byte writes reduce write traffic
  • HI-Z outputs ease bus sharing
  • 1.0 V retention preserves data
  • Wide VCC options fit many rails
  • Low standby current saves power
  • Low leakage supports low power
  • Simple CE/OE/WE control logic
  • Quick OE access speeds reads
  • Predictable 10/15 ns cycles
  • Stable levels ease interfacing

Applications

Documents

Design resources

Developer community