CY15V116QN-40BKXIT
Active and preferred
RoHS Compliant
Lead-free

CY15V116QN-40BKXIT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15V116QN-40BKXIT
CY15V116QN-40BKXIT


Product details

  • Density
    16 MBit
  • Family
    Excelon™
  • Frequency
    40 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 1.89 V
  • Organization (X x Y)
    2Mb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial

OPN
CY15V116QN-40BKXIT
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (001-97209)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 07/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (001-97209)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 07/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The CY15V116QN-40BKXIT is a 16-Mbit EXCELON™ LP ferroelectric RAM (F-RAM) with high-speed SPI up to 40 MHz and industrial operation from -40°C to +85°C. It delivers virtually unlimited endurance of 10^15 read/write cycles and 151-year data retention at 60°C. Operating at 1.71 V to 1.89 V, it consumes 2.7 mA active and 14 µA standby current. Integrated unique ID and a 256-byte special sector enable secure identification and robust storage for demanding industrial applications.

Features

  • 16-Mb ferroelectric RAM, 2048K × 8
  • Virtually unlimited endurance: 10^15 cycles
  • 151-year data retention at 70°C
  • Instant non-volatile write, no write delay
  • SPI interface up to 40 MHz, Modes 0/3
  • Hardware and software write protection
  • Unique Device ID and serial number
  • Dedicated 256-byte special sector
  • Low active current: 2.7 mA at 40 MHz
  • Ultra-low standby: 14 µA, hibernate: 0.1 µA
  • Low-voltage operation: 1.71 V to 3.6 V
  • Industrial temp range: –40°C to +85°C

Benefits

  • Enables frequent, rapid data logging
  • Eliminates data loss from power failure
  • No write delays, faster system response
  • Drop-in replacement for serial EEPROM/flash
  • Reduces power consumption in standby
  • Supports battery-powered designs
  • Secure device identification and tracking
  • Protects critical data from accidental writes
  • Survives reflow soldering cycles
  • Flexible integration with SPI
  • Reliable operation in harsh environments
  • Simplifies memory management, no polling

Applications

Documents

Design resources

Developer community