CY15V108QSN-108BKXI
Active and preferred
RoHS Compliant
Lead-free

CY15V108QSN-108BKXI

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15V108QSN-108BKXI
CY15V108QSN-108BKXI


Product details

  • Density
    8 MBit
  • Family
    Excelon™
  • Frequency
    108 MHz
  • Interfaces
    QSPI
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 1.89 V
  • Organization (X x Y)
    1Mb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial

OPN
CY15V108QSN-108BKXI
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (001-97209)
Packing Size 960
Packing Type TRAY
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 07/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (001-97209)
Packing Size 960
Packing Type TRAY
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 07/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The CY15V108QSN-108BKXI is an 8-Mbit EXCELON™ Ultra ferroelectric RAM (F-RAM) with instant non-volatile writes and virtually unlimited endurance of 100 trillion cycles. Operating from 1.71 V to 1.89 V at -40°C to +85°C, it supports Quad SPI up to 108 MHz SDR and 46 MHz DDR. With 151-year data retention, ECC and CRC for data integrity, low-power standby and deep power-down modes, and a 24-ball FBGA package, it is ideal for frequent-write industrial and control applications.

Features

  • 8 Mb ferroelectric RAM, 1024 K × 8
  • Virtually unlimited 10^14 read/write cycles
  • 151-year data retention at 65°C
  • Quad SPI, Dual SPI, and standard SPI
  • Up to 108 MHz SPI SDR, up to 46 MHz SPI DDR
  • eXecute-In-Place (XIP) support
  • Embedded ECC corrects 2-bit errors per 8
  • CRC for enhanced data integrity
  • Hardware and software write protection
  • Unique ID and programmable serial number
  • Low active (12 mA), standby (105 µA), deep
  • Hibernate mode (0.1 µA)

Benefits

  • Reliable data even after 151 years
  • No wear-out, ideal for frequent writes
  • Fast, instant non-volatile writes at bus
  • Flexible interface options for easy
  • High-speed operation boosts system
  • XIP enables direct code execution from memory
  • ECC and CRC ensure robust data integrity
  • Multiple protection modes guard against data
  • Unique ID simplifies traceability
  • Low power modes extend battery life
  • Hibernate and deep power-down save energy
  • Suitable for demanding industrial

Applications

Documents

Design resources

Developer community