CY15V108QN-50BKXIT
Active and preferred
RoHS Compliant
Lead-free

CY15V108QN-50BKXIT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15V108QN-50BKXIT
CY15V108QN-50BKXIT


Product details

  • Density
    8 MBit
  • Family
    Excelon™
  • Frequency
    50 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 1.89 V
  • Organization (X x Y)
    1Mb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial

OPN
CY15V108QN-50BKXIT
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (001-97209)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 07/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (001-97209)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 07/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The CY15V108QN-50BKXIT is an 8-Mbit EXCELON™ LP ferroelectric RAM (F-RAM) with 1,024K × 8 organization, supporting high-speed SPI up to 50 MHz. Operating from 1.71 V to 1.89 V in a 24-ball FBGA package for -40°C to +85°C, it delivers virtually unlimited endurance (1015 cycles), 151-year data retention, and instant non-volatile writes at bus speed.

Features

  • 8-Mbit F-RAM, 1024K × 8 organization
  • Virtually unlimited 10^15 read/write cycles
  • 151-year data retention at 65°C
  • Fast SPI interface up to 50 MHz
  • No write delays, instant non-volatile writes
  • Advanced ferroelectric process technology
  • Sophisticated hardware and software write
  • Unique Device ID and serial number support
  • 256-byte special sector for secure storage
  • Deep Power-Down and Hibernate low-power modes
  • Low active current: 2.8 mA at 50 MHz
  • Standby current: 7.5 µA (typ)

Benefits

  • Reliable storage for critical data logging
  • Eliminates data loss from power interruptions
  • Enables fast, frequent data updates
  • Simplifies system design, drop-in replacement
  • Reduces maintenance with high endurance
  • Low power extends battery life
  • Secure device identification and tracking
  • Protects data with robust write protection
  • Suitable for harsh industrial environments
  • Special sector survives reflow soldering
  • No polling or wait for write completion
  • Flexible low-power operation modes

Applications

Documents

Design resources

Developer community