CY15B256Q-SXE
Active and preferred
RoHS Compliant
Lead-free

CY15B256Q-SXE

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15B256Q-SXE
CY15B256Q-SXE
ea.


Product details

  • Density
    256 kBit
  • Frequency
    33 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Organization (X x Y)
    32Kbx8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Automotive (E)

OPN
CY15B256Q-SXE
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 970
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 970
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
ea.
in stock
The CY15B256Q-SXE is a 256-Kbit (32K × 8) automotive-grade serial F-RAM with an SPI interface, delivering high-endurance nonvolatile memory for frequent and rapid data logging. It supports up to 33 MHz SPI operation, 10 trillion (10¹³) read/write cycles, and 121-year data retention at 85°C.

Features

  • 256-Kbit nonvolatile F-RAM memory
  • 10^13 read/write cycle endurance
  • 121-year data retention at 85°C
  • NoDelay™ writes, instant at bus speed
  • Up to 33 MHz SPI interface
  • Supports SPI mode 0 and 3
  • Hardware and software write protection
  • Block protection for 1/4, 1/2, or full array
  • Device ID with manufacturer/product info
  • 5 mA active, 500 μA standby, 12 μA sleep
  • VDD range: 2.7 V to 3.6 V
  • Operating temp: –40°C to +125°C

Benefits

  • Reliable data even after 10^13 cycles
  • 121-year retention prevents data loss
  • Instant writes eliminate wait times
  • 33 MHz SPI enables fast data access
  • Drop-in replacement for flash/EEPROM
  • Flexible SPI mode compatibility
  • Robust write protection ensures safety
  • Block protection guards critical data
  • Device ID simplifies inventory tracking
  • Low power extends battery/system life
  • Wide voltage supports design flexibility
  • Operates in harsh environments
Documents

Design resources

Developer community