CY15B256J-SXET
Active and preferred
RoHS Compliant
Lead-free

CY15B256J-SXET

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15B256J-SXET
CY15B256J-SXET


Product details

  • Density
    256 kBit
  • Interfaces
    I2C
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    2 V to 3.6 V
  • Organization (X x Y)
    128K x 8
  • Planned to be available until at least
    2033
  • Qualification
    Automotive(E)

OPN
CY15B256J-SXET
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The CY15B256J-SXET is a 256-Kbit (32K × 8) automotive-grade serial F-RAM with I2C interface, offering nonvolatile memory with 121-year data retention at 85°C and 10 trillion read/write cycles. Operating from 2.0 V to 3.6 V and supporting up to 3.4 MHz I2C, it features low active (500 μA at 100 kHz) and sleep (12 μA) currents.

Features

  • 256-Kbit nonvolatile F-RAM, 32K × 8
  • I2C serial interface up to 3.4 MHz
  • NoDelay™ writes, RAM-like speed
  • 10^13 read/write cycle endurance
  • 121-year data retention at 85°C
  • Low power: 500 μA active, 12 μA sleep
  • Wide VDD: 2.0 V to 3.6 V
  • Operating temp: –40°C to +125°C
  • Device ID with manufacturer and product info
  • Direct hardware replacement for serial EEPROM

Benefits

  • Enables instant, reliable data storage
  • Supports rapid, frequent data logging
  • Eliminates write delays for real-time systems
  • Outlasts EEPROM in write-intensive uses
  • Retains data for decades without refresh
  • Reduces system power consumption
  • Flexible for various voltage environments
  • Reliable in harsh automotive conditions
  • Simplifies device identification
  • Easy upgrade from legacy EEPROM designs

Applications

Documents

Design resources

Developer community