CY15B201QN-50SXET
Active and preferred
RoHS Compliant
Lead-free

CY15B201QN-50SXET

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15B201QN-50SXET
CY15B201QN-50SXET


Product details

  • Density
    1 MBit
  • Family
    Excelon™
  • Frequency
    50 MHz
  • Interfaces
    SPI
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    1.8 V to 3.6 V
  • Organization (X x Y)
    128Kb x 8
  • Planned to be available until at least
    2033
  • Qualification
    Automotive(E)

OPN
CY15B201QN-50SXET
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (001-85261)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 12/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-8 (001-85261)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 12/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The CY15B201QN-50SXET is a 1-Mb EXCELON™ Auto Ferroelectric RAM (F-RAM) with virtually unlimited endurance of 10 trillion read/write cycles and 121-year data retention. Operating from 1.8 V to 3.6 V across -40°C to +125°C, it meets AEC-Q100 Grade 1 automotive requirements. The device supports SPI up to 50 MHz, advanced write protection, and unique ID and serial number registers. Low-power modes and robust data integrity suit automotive and industrial applications.

Features

  • 1-Mb ferroelectric RAM, 128 K × 8
  • Virtually unlimited endurance, 10^13 cycles
  • 121-year data retention at 85°C
  • Instant non-volatile write, no delays
  • Fast SPI interface up to 50 MHz
  • Supports SPI modes 0 and 3
  • Advanced write protection: hardware &
  • Device and unique ID, serial number support
  • Dedicated 256-byte special sector
  • Low active (4.3 mA), standby (3.2 µA) current
  • Deep Power Down and Hibernate modes
  • Wide VDD: 1.8 V to 3.6 V

Benefits

  • Reliable data even after power loss
  • No wear-out, ideal for frequent writes
  • Fast writes, no waiting or polling needed
  • High-speed operation for demanding apps
  • Flexible integration with standard SPI
  • Enhanced data security and protection
  • Unique ID simplifies traceability
  • Special sector survives reflow soldering
  • Low power extends battery/system life
  • Power modes minimize standby drain
  • Operates in harsh environments
  • Drop-in replacement for serial EEPROM/flash

Applications

Documents

Design resources

Developer community