CY15B116QSN-108BKXQ
Active and preferred
RoHS Compliant
Lead-free

CY15B116QSN-108BKXQ

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15B116QSN-108BKXQ
CY15B116QSN-108BKXQ


Product details

  • Density
    16 MBit
  • Family
    Excelon™
  • Frequency
    108 MHz
  • Interfaces
    QSPI
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.8 V to 3.6 V
  • Organization (X x Y)
    2048K x 8
  • Planned to be available until at least
    2033
  • Qualification
    Industrial(Q)

OPN
CY15B116QSN-108BKXQ
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (001-97209)
Packing Size 480
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 12/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (001-97209)
Packing Size 480
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 12/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The CY15B116QSN-108BKXQ is a 16-Mb EXCELON™ Ultra F-RAM with a 2048 K × 8 organization and Quad SPI interface supporting up to 108 MHz SDR and 46 MHz DDR. It delivers 100 trillion read/write cycles, 151-year data retention, and instant non-volatile writes. Operating from 1.8 V to 3.6 V across –40°C to +105°C, it features low power consumption, ECC and CRC for data integrity, and advanced protection, making it ideal for industrial and data logging applications.

Features

  • 16-Mb ferroelectric random access memory
  • 2048 K × 8 logical organization
  • Virtually unlimited 10^14 read/write cycles
  • 151-year data retention
  • Instant non-volatile write technology
  • Quad, dual, single SPI, up to 108 MHz SDR
  • Up to 46 MHz DDR operation
  • eXecute-In-Place (XIP) support
  • Hardware and software write protection
  • Embedded ECC and CRC for data integrity
  • Unique ID and programmable serial number
  • Low-power modes: standby, deep power-down

Benefits

  • Reliable data storage for over a century
  • No write delays, instant data logging
  • High endurance for frequent write cycles
  • High-speed SPI boosts system performance
  • Data integrity ensured with ECC and CRC
  • Flexible interface for easy integration
  • Secure data with multiple protection modes
  • Unique ID enables device traceability
  • Low power extends battery life
  • XIP enables direct code execution

Applications

Documents

Design resources

Developer community