CY15B116QN-40BKXIT
Active and preferred
RoHS Compliant
Lead-free

CY15B116QN-40BKXIT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15B116QN-40BKXIT
CY15B116QN-40BKXIT


Product details

  • Density
    16 MBit
  • Family
    Excelon™
  • Frequency
    40 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.8 V to 3.6 V
  • Organization (X x Y)
    2Mb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial

OPN
CY15B116QN-40BKXIT
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (001-97209)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 07/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (001-97209)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 07/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US

Applications

Documents

Design resources

Developer community