CY15B116QN-40BKXAT
Active and preferred
RoHS Compliant
Lead-free

CY15B116QN-40BKXAT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15B116QN-40BKXAT
CY15B116QN-40BKXAT


Product details

  • Density
    16 MBit
  • Family
    Excelon™
  • Frequency
    40 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.8 V to 3.6 V
  • Organization (X x Y)
    2Mb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Automotive(A)

OPN
CY15B116QN-40BKXAT
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (001-97209)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 10/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (001-97209)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 10/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The CY15B116QN-40BKXAT is a 16-Mbit automotive-grade F-RAM featuring a 2048K × 8 organization and high-speed SPI interface up to 40 MHz. It delivers virtually unlimited 10^14 read/write cycles, 151-year data retention, and operates from 1.8 V to 3.6 V across -40°C to +85°C.

Features

  • 16-Mbit F-RAM, 2048K × 8 organization
  • Virtually unlimited 10^14 read/write cycles
  • 151-year data retention
  • Up to 40 MHz SPI bus operation
  • Supports SPI Mode 0 and Mode 3
  • Hardware and software write protection
  • Unique device ID and serial number
  • Dedicated 256-byte special sector
  • Deep Power-down and Hibernate modes
  • Low active (2.7 mA), standby (14 µA) current
  • Input/output leakage <1 µA
  • Fast, instant non-volatile writes

Benefits

  • Reliable data even after 151 years
  • No write delays, instant data storage
  • Handles frequent, rapid data logging
  • Low power extends battery/system life
  • Enhanced security with write protection
  • Unique ID enables device traceability
  • Special sector survives reflow soldering
  • High-speed SPI simplifies integration
  • Drop-in replacement for serial EEPROM/flash
  • Hibernate/DPD modes reduce standby power
  • Consistent performance over device lifetime
  • Easy system identification and tracking

Applications

Documents

Design resources

Developer community