- Consumer Wearables
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
- Domestic robots
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
- Intel CPU voltage regulator Ics
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
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Product details
-
Density8 MBit
-
FamilyExcelon™
-
Frequency108 MHz
-
InterfacesQSPI
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.8 V to 3.6 V
-
Organization (X x Y)1Mb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
CY15B108QSN-108BKXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-24 (001-97209) | |
| Packing Size | 960 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 07/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-24 (001-97209) |
| Packing Size | 960 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 07/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 8 Mb ferroelectric RAM, 1024 K × 8
- Virtually unlimited 10^14 read/write cycles
- 151-year data retention at 65°C
- Quad SPI, Dual SPI, and standard SPI
- Up to 108 MHz SPI SDR, up to 46 MHz SPI DDR
- eXecute-In-Place (XIP) support
- Embedded ECC corrects 2-bit errors per 8
- CRC for enhanced data integrity
- Hardware and software write protection
- Unique ID and programmable serial number
- Low active (12 mA), standby (105 µA), deep
- Hibernate mode (0.1 µA)
Benefits
- Reliable data even after 151 years
- No wear-out, ideal for frequent writes
- Fast, instant non-volatile writes at bus
- Flexible interface options for easy
- High-speed operation boosts system
- XIP enables direct code execution from memory
- ECC and CRC ensure robust data integrity
- Multiple protection modes guard against data
- Unique ID simplifies traceability
- Low power modes extend battery life
- Hibernate and deep power-down save energy
- Suitable for demanding industrial
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.