CY15B104QI-20BFXI
Active and preferred
RoHS Compliant
Lead-free

CY15B104QI-20BFXI

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15B104QI-20BFXI
CY15B104QI-20BFXI


Product details

  • Density
    4 MBit
  • Family
    Excelon
  • Frequency
    20 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Ni/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.8 V to 3.6 V
  • Organization (X x Y)
    512Kb x 8
  • Planned to be available until at least
    2033
  • Qualification
    Industrial

OPN
CY15B104QI-20BFXI
Product Status active and preferred
Infineon Package
Package Name LGA-8 (002-34146)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 07/2023
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name LGA-8 (002-34146)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 07/2023
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
The CY15B104QI-20BFXI is a 4-Mbit EXCELON™ LP ferroelectric RAM (F-RAM) with 512K × 8 organization, virtually unlimited endurance (10^15 cycles), and 151-year data retention at 60°C. It operates from 1.8 V to 3.6 V over –40°C to +85°C and uses a high-speed SPI interface up to 20 MHz. Instant non-volatile writes, advanced write protection, unique device ID, and low power make it ideal for industrial controls and frequent data logging. The 8-pin UFLGA package is RoHS compliant.

Features

  • 4-Mbit EXCELON™ LP F-RAM, 512K × 8
  • Virtually unlimited endurance: 10^15 cycles
  • 151-year data retention at 70°C
  • Instant non-volatile write, no delay
  • Fast SPI interface up to 20 MHz
  • Supports SPI mode 0 and 3
  • Hardware and software write protection
  • Unique device and serial number
  • 256-byte special sector for secure storage
  • Low active current: 1.2 mA at 20 MHz
  • Deep power-down and hibernate modes
  • Input/output capacitance: max 6/8 pF

Benefits

  • Reliable for frequent, rapid data logging
  • Prevents data loss during power failure
  • No write delays, maximizes system speed
  • Easy integration with standard SPI bus
  • Flexible protection for critical data
  • Enables device authentication and tracking
  • Secure storage for sensitive parameters
  • Minimizes power drain in standby modes
  • Reduces EMI with low pin capacitance
  • Suitable for long-life industrial systems
  • Drop-in replacement for serial EEPROM/flash
  • Simplifies board-level identification

Applications

Documents

Design resources

Developer community