CY15B102QM-50SWXI
Active and preferred
RoHS Compliant
Lead-free

CY15B102QM-50SWXI

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15B102QM-50SWXI
CY15B102QM-50SWXI


Product details

  • Density
    2 MBit
  • Family
    Excelon™
  • Frequency
    50 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.8 V to 3.6 V
  • Organization (X x Y)
    256Kb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial

OPN
CY15B102QM-50SWXI
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 2910
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 2910
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The CY15B102QM-50SWXI is a 2-Mbit EXCELON™ LP Ferroelectric RAM (F-RAM) with endurance of 10^15 read/write cycles and 151-year data retention at 60°C. Operating from 1.8 V to 3.6 V across -40°C to +85°C, it features low power modes—0.8 µA deep power down and 0.1 µA hibernate. Supporting SPI up to 50 MHz, it offers write protection, device ID, and serial number. Its instant, nonvolatile write capability is ideal for frequent data logging and industrial control applications.

Features

  • 2-Mbit ferroelectric RAM, 256K × 8
  • 1015 read/write cycle endurance
  • 151-year data retention at 60°C
  • Instant non-volatile write technology
  • Fast SPI up to 50 MHz
  • Supports SPI mode 0 and mode 3
  • Hardware and software write protection
  • Device and unique serial number
  • 256-byte special sector, reflow tolerant
  • Active current 2.4 mA at 40 MHz
  • Standby current 2.3 µA, deep power down 0.7
  • Input/output leakage current ±1 µA

Benefits

  • Reliable data storage for decades
  • No write delays, instant memory updates
  • Frequent writes without wear-out risk
  • High-speed operation for fast systems
  • Flexible SPI interface for easy integration
  • Enhanced data security and protection
  • Device traceability with unique ID
  • Special sector survives soldering cycles
  • Low power extends battery life
  • Reduces energy consumption in standby
  • Minimal signal leakage for robust designs

Applications

Documents

Design resources

Developer community