CY15B101N-ZS60XM
Active and preferred
RoHS Compliant
Lead-free

CY15B101N-ZS60XM

Highly reliable, low-power data logging memory with virtually unlimited endurance

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15B101N-ZS60XM
CY15B101N-ZS60XM


Product details

  • Density
    1 MBit
  • Interfaces
    Parallel
  • Lead Ball Finish
    NiPdAu and Pure Sn
  • Operating Temperature range
    -55 °C to 125 °C
  • Operating Voltage range
    2 V to 3.6 V
  • Organization (X x Y)
    64Kx16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Military
  • Speed
    60 ns

OPN
CY15B101N-ZS60XM
Product Status active and preferred
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 270
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 270
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
F-RAM (Ferroelectric Random Access Memory or FeRAM) is a standalone non-volatile memory that enables you to instantly capture and preserve critical data when power is interrupted. They are ideal for mission-critical data logging applications like flight control error logging or life-enhancing patient monitoring devices. Designed in a low-power, small footprint, F-RAMs offer instant non-volatility and virtually unlimited endurance without compromising on speed or energy efficiency.

Features

  • 1 Mbit (64K x 16) density
  • SRAM compatible, industry-standard 64K x 16 SRAM pinout
  • Infineon’s instant write technology
  • Infinite Read/Write endurance
  • 120-year data retention
  • -55°C to 125°C
  • 44-pin TSOP

Benefits

  • No battery concerns
  • Ultra-low power
  • Consume 200x less energy than EEPROMs
  • 3000x less than NOR flash
  • Performs write operations at bus speed
  • No write delays are incurred
  • Immune to external magnetic fields
  • True surface-mount, no rework steps
  • Superior for moisture, shock & vibration

Applications

Documents

Design resources

Developer community