BTS721L1
Active and preferred
RoHS Compliant
Lead-free

BTS721L1

High side power switch with integrated vertical power FET, providing embedded protection and diagnostic functions
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS721L1
BTS721L1
ea.


Product details

  • Channels
    4
  • Current Limit min
    5 A
  • Diagnostics
    Digital
  • Family
    Classic PROFET™ 12V
  • IL (Short Circuit Current)
    8 A
  • Load Current
    2.9 A
  • Nominal Load Current per channel (All channels active)
    2.9 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Qualification
    Automotive
  • Recommended Operating Voltage range
    5 V to 34 V

OPN
BTS721L1XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2040
Launch Date 11/2007
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2040
Launch Date 11/2007
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
MY
ea.
in stock

Features

  • Overload protection
  • Current limitation
  • Short circuit protection
  • Thermal shutdown
  • Overvoltage protection (incl load dump)
  • Fast demagnetization of inductive loads
  • Reverse battery protection 1)
  • Undervoltage and overvoltage shutdown
  • Open drain diagnostic output
  • Open load detection in ON-state
  • CMOS compatible input
  • Loss of ground & loss of Vbb protection

Benefits

  • High voltage capability
  • Benchmark energy robustness

Applications

Documents

Design resources

Developer community