Oct 21, 2026
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
Oct 21, 2026
BTS712N1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels4
-
Current Limit min2.5 A
-
DiagnosticsDigital
-
FamilyClassic PROFET™ 12V
-
IL (Short Circuit Current)4 A
-
Load Current1.9 A
-
Nominal Load Current per channel (All channels active)1.9 A
-
Operating Temperature range-40 °C to 150 °C
-
Planned to be available until at least2039
-
QualificationAutomotive
-
Recommended Operating Voltage range5 V to 34 V
| Recommended | ||
|
OPN
|
BTS712N1XUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2040 | |
| Launch Date | 11/2007 | |
| Country of Assembly (CoA) |
ID
|
|
| Country of Diffusion (CoD) |
MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2040 |
| Launch Date | 11/2007 |
| Country of Assembly (CoA) |
ID
|
| Country of Diffusion (CoD) |
MY
|
Features
- Thermal shutdown
- Overvoltage protection (incl. load dump)
- Fast demagnetization of inductive loads
- Reverse battery protection1)
- Undervoltage and overvoltage shutdown
- Open drain diagnostic output
- Open load detection in OFF-state
- CMOS compatible input
- Loss of ground & loss of Vbb protection
- Electrostatic discharge (ESD) protection
Benefits
- High voltage capability
- Benchmark energy robustness
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.