BTS6163D
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
Current Limit min50 A
-
DiagnosticsSense
-
FamilyClassic PROFET™ 24V
-
IL (Short Circuit Current)50 A
-
Load Current6.5 A
-
MountingSMT
-
Nominal Load Current per channel (All channels active)6.5 A
-
Operating Temperature range-40 °C to 150 °C
-
Planned to be available until at least2039
-
Ptot max59 W
-
QualificationAutomotive
-
Recommended Operating Voltage range5.5 V to 62 V
-
toff (Turn OFF time) max500 µs
-
ton (Turn ON time) max300 µs
| Recommended | ||
|
OPN
|
BTS6163DAUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
AT,MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
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
AT,MY
|
Features
- Fast demagnetization of inductive loads
- Electrostatic discharge (ESD) protection
- Optimized electromagnetic compatibility
- Green Product (RoHS compliant)
- AEC qualified
Benefits
- High load current capability
- High inrush current capability
- High energy capability
- Capable for 24V applications
- Integrated protection functionality
- Integrated diagnosis functionality
Share in WeChat
Scan the QR code with your WeChat App to share this page.