BTS436L2G
Active and preferred
RoHS Compliant

BTS436L2G

The BTS436L2G is a high side power switch with integrated vertical power FET, providing embedded protection and diagnostic functions.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS436L2G
BTS436L2G
ea.


Product details

  • Channels
    1
  • Current Limit (at 25°C) min
    39 A
  • Diagnostics
    Status
  • Family
    Classic PROFET™ 12V
  • IL (Short Circuit Current)
    40 A
  • Load Current
    9.8 A
  • Mounting
    SMD
  • Nominal Load Current per channel (All channels active)
    9.8 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Ptot max
    75 W
  • Qualification
    Automotive
  • Recommended Operating Voltage range
    4.7 V to 41 V
  • toff (Turn OFF time) max
    250 µs
  • ton (Turn ON time) max
    200 µs

OPN
BTS436L2GATMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2040
Launch Date 07/2014
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2040
Launch Date 07/2014
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock
High side power switch with integrated vertical power FET, providing embedded protection and diagnostic functions.

Features

  • Very low standby current
  • CMOS compatible input
  • Fast demagnetization of inductive loads
  • Stable behaviour at undervoltage
  • Wide operating voltage range
  • Logic ground separate from load ground
  • Short circuit protection
  • Overload protection
  • Current limitation
  • Thermal shutdown
  • Overvoltage protection (inc. load dump)
  • Reverse battery protection
Documents

Design resources

Developer community