Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BTS282Z E3180A
END OF LIFE
discontinued
RoHS Compliant

BTS282Z E3180A

END OF LIFE
The BTS282Z E3230 is an automotive low-side semperature switch

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS282Z E3180A
BTS282Z E3180A


Product details

  • Channels
    1
  • Classification
    n.a
  • Diagnostics
    n.a
  • EAS/Avalanche Energy
    2000 mJ
  • EAS (Energy capability)
    2000 mJ
  • Family
    TEMPFET™
  • ID
    52 A
  • IL(nom)
    52 A
  • Load Current
    52 A
  • Mounting
    SMT
  • Nominal Load Current per channel
    52 A
  • Operating Temperature range
    -40 °C to 175 °C
  • Planned to be available until at least
    n.a
  • Protection strategy
    Latch
  • Ptot max
    300 W
  • RDS (on) (@ Tj = 150°C) max
    6.5 mΩ
  • Recommended Operating Voltage max
    49 V
  • toff (Turn OFF time) max
    0.16 µs
  • ton (Turn ON time) max
    0.1 µs
  • VDS max
    49 V

OPN
BTS282ZE3180AATMA2
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT

Features

  • N channel
  • Enhancement mode
  • Logic Level Input
  • Analog driving possible
  • Fast switching up to 1 MHz
  • Potential-free temperature sensor with thyristor characteristics.
  • Overtemperature protection
  • Avalanche rated
  • High current pinning

Applications

Documents

Design resources

Developer community