Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
BTS141TC
END OF LIFE
discontinued
RoHS Compliant

BTS141TC

END OF LIFE
N channel vertical power FET in Smart SIPMOS® chip on chip technology. Providing embedded protection functions.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Channels
    1
  • Classification
    n.a
  • Diagnostics
    n.a
  • EAS/Avalanche Energy
    4000 mJ
  • EAS (Energy capability)
    4000 mJ
  • Family
    Classic HITFET™
  • ID(lim) min
    25 A
  • ID
    5.1 A
  • IL(LIM) min
    25 A
  • IL(nom)
    5.1 A
  • IL (Short Circuit Current)
    25 A
  • Load Current
    5.1 A
  • Mounting
    SMT
  • Nominal Load Current per channel
    5.1 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    n.a
  • Protection strategy
    Latch
  • Ptot max
    149 W
  • RDS (on) (@ Tj = 25°C)
    31 mΩ
  • RDS (on) (@ Tj = 150°C) max
    68 mΩ
  • Recommended Operating Voltage max
    60 V
  • toff (Turn OFF time) max
    170 µs
  • ton (Turn ON time) max
    100 µs
  • VDS max
    60 V

OPN
BTS141TCAUMA1
Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY

Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY

Features

  • Logic Level Input
  • Input Protection (ESD)
  • Thermal shutdown with latch
  • Overload protection
  • Short circuit protection
  • Overvoltage protection
  • Current limitation
  • Maximum current adjustable with external resistor
  • Analog driving possible
  • AEC qualified
  • Green product (RoHS compliant)
Documents

Design resources

Developer community