Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
BTS133TC
END OF LIFE
discontinued
RoHS Compliant

BTS133TC

END OF LIFE
N channel vertical power FET in Smart SIPMOS® technology. Providing embedded protection functions.
Multiple OPNs available

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Channels
    1
  • Classification
    n.a
  • Diagnostics
    n.a
  • EAS/Avalanche Energy
    2000 mJ
  • EAS (Energy capability)
    2000 mJ
  • Family
    Classic HITFET™
  • ID(lim) min
    21 A
  • ID
    3.8 A
  • IL(LIM) min
    21 A
  • IL(nom)
    3.8 A
  • IL (Short Circuit Current)
    21 A
  • Load Current
    3.8 A
  • Mounting
    SMT
  • Nominal Load Current per channel
    3.8 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    n.a
  • Protection strategy
    Latch
  • Ptot max
    90 W
  • RDS (on) (@ Tj = 25°C)
    50 mΩ
  • RDS (on) (@ Tj = 150°C) max
    120 mΩ
  • Recommended Operating Voltage max
    60 V
  • toff (Turn OFF time) max
    170 µs
  • ton (Turn ON time) max
    100 µs
  • VDS max
    60 V

OPN
BTS133TCBUMA1 BTS133TCAUMA1
Product Status discontinued discontinued
Infineon Package
Package Name D2PAK D2PAK
Packing Size 1000 1000
Packing Type TAPE & REEL TAPE & REEL
Moisture Level 3 N/A
Moisture Packing DRY DRY
Lead-free No No
Halogen Free No Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
MY
MY
Country of Diffusion (CoD)
AT
MY

Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY

Features

  • Logic Level Input
  • Input Protection (ESD)
  • Thermal shutdown with latch
  • Short circuit and Overload protection
  • Overvoltage protection
  • Current limitation
  • Status feedback with external input resistor
  • Analog driving possible
  • AEC qualified
  • Green product (RoHS compliant)

Applications

Documents

Design resources

Developer community