Oct 15, 2026
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
Oct 15, 2026
BTS133
Product details
-
Channels1
-
Classificationn.a
-
Diagnosticsn.a
-
EAS/Avalanche Energy2000 mJ
-
EAS (Energy capability)2000 mJ
-
FamilyClassic HITFET™
-
Features24V COMPATIBLE
-
ID(lim) min21 A
-
ID3.8 A
-
IL(LIM) min21 A
-
IL(nom)3.8 A
-
IL (Short Circuit Current)21 A
-
ISC max64 A
-
Load Current3.8 A
-
MountingTHT
-
Nominal Load Current per channel3.8 A
-
Operating Temperature range-40 °C to 150 °C
-
Planned to be available until at leastn.a
-
Protection strategyLatch
-
Ptot max90 W
-
RDS (on) (@ Tj = 150°C) max120 mΩ
-
RDS (on) (@ Tj = 25°C)50 mΩ
-
Recommended Operating Voltage max60 V
-
toff (Turn OFF time) max170 µs
-
ton (Turn ON time) max100 µs
-
VDS max60 V
|
OPN
|
BTS133BKSA1 | BTS133AKSA1 |
|---|---|---|
| Product Status | discontinued | discontinued |
| Infineon Package | ||
| Package Name | TO220 | TO220 |
| Packing Size | 500 | 500 |
| Packing Type | TUBE | TUBE |
| Moisture Level | N/A | NA |
| Moisture Packing | NON DRY | NON DRY |
| Lead-free | No | No |
| Halogen Free | No | Yes |
| RoHS Compliant | Yes | Yes |
| Country of Assembly (CoA) | - |
MY
|
| Country of Diffusion (CoD) | - |
MY
|
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | TO220 |
| Packing Size | 500 |
| Packing Type | TUBE |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) | - |
| Country of Diffusion (CoD) | - |
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | TO220 |
| Packing Size | 500 |
| Packing Type | TUBE |
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
- Logic Level Input
- Input Protection (ESD)
- Thermal shutdown with latch
- Green product (RoHS compliant)
- Short circuit and Overload protection
- Overvoltage protection
- Current limitation
- Status feedback with external input resistor
- Analog driving possible
- AEC qualified
- Green product (RoHS compliant)
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.