- Power stacks
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
- Intel CPU voltage regulator ICs
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
- REEV engine & HV starter‑generator control
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
Oct 22, 2026
Business & Financial Press
Oct 21, 2026
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
Oct 22, 2026
Business & Financial Press
Oct 21, 2026
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
Budgetary Price €/1k0.23
-
Ciss470 pF
-
Coss130 pF
-
ID (@25°C) max23 A
-
IDpuls max92 A
-
Operating Temperature range-55 °C to 150 °C
-
PackagePQFN 3.3 x 3.3
-
PolarityN
-
Ptot max32 W
-
QG (typ @10V)6.8 nC
-
RDS (on) (@10V) max34 mΩ
-
Rth3.9 K/W
-
VDS max80 V
-
VGS(th) range2 V to 3.5 V
-
VGS(th)2.8 V
| Recommended | ||
|
OPN
|
BSZ340N08NS3GATMA1 | |
| Product Status | active | |
| Infineon Package | PG-TSDSON-8 | |
| Package Name | PQFN 3x3 | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
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
| Infineon Package | PG-TSDSON-8 |
| Package Name | PQFN 3x3 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
MY
|
Features
- Optimized tech for DC-DC converters
- Excellent gate charge
- Superior thermal resistance
- Dual-side cooling
- Low parasitic inductance
- Low profile (<0,7mm)
- N-channel, normal level
- 100% avalanche tested
- Pb-free plating; RoHS compliant
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.