Budgetary Price €/1k0.18
-
Ciss1480 pF
-
Coss744 pF
-
ID (@25°C) max39.6 A
-
IDpuls max-158 A
-
Operating Temperature max150 °C
-
Operating Temperature min-55 °C
-
PackagePQFN 3.3 x 3.3
-
PolarityP
-
Ptot max40 W
-
QG (typ @10V)20 nC
-
RDS (on) (@10V) max18 mΩ
-
Rth3.1 K/W
-
VDS max-30 V
-
VGS(th)-2.5 V
| Recommended | ||
|
OPN
|
BSZ180P03NS3GATMA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | PQFN 3x3 | |
| Packing Size | 5000 | |
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
AT
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | PQFN 3x3 |
| Packing Size | 5000 |
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
AT
|
Features
- Enhancement mode
- Normal, logic or super logic level
- Avalanche rated
- Pb-free lead plating; RoHS compliant
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.