BSZ165N04NS G

BSZ165N04NS G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSZ165N04NS G
BSZ165N04NS G


Product details

  • Ciss
    630 pF
  • Coss
    220 pF
  • ID max
    31 A
  • IDpuls max
    124 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    PQFN 3.3 x 3.3
  • Polarity
    N
  • Ptot max
    25 W
  • QG (typ @10V)
    7.8 nC
  • RDS (on) (@10V) max
    16.5 mΩ
  • RthJC max
    5 K/W
  • Rth
    5 K/W
  • VDS max
    40 V
  • VGS(th) range
    2 V to 4 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
OptiMOS™ 40V is a perfect choice for synchronous rectification in switched mode power supplies (SMPS) such as those found in servers and desktops. In addition these devices can be used for a broad range of industrial applications including motor control and fast switching DC-DC converter.

Features

  • Excellent gate charge x R DS(on) product (FOM)
  • Very low on-resistance R DS(on)
  • Ideal for fast switching applictions
  • RoHS compliant - halogen free
  • MSL1 rated

Benefits

  • Highest system efficiency
  • Less paralleling required
  • Increased power density
  • System cost reduction
  • Very low voltage overshoot

Applications

Documents

Design resources

Developer community