- Ampere CPU voltage regulator Ics
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
Sep 29, 2026
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
Sep 29, 2026
BSZ120P03NS3E G
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ciss2240 pF
-
Coss1090 pF
-
ID max-40 A
-
IDpuls max-160 A
-
PackagePQFN 3.3 x 3.3
-
Ptot max52 W
-
QG30 nC
-
RDS (on) max12 mΩ
-
Rth2.4 K/W
-
VDS max-30 V
-
VGS(th) range-3.1 V to -1.9 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Enhancement mode
- Normal level, logic level or super logic level
- Avalanche rated
- Pb-free lead plating
- RoHS compliant
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.