Budgetary Price €/1k0.23
-
Ciss1100 pF
-
Coss440 pF
-
ID (@25°C) max40 A
-
IDpuls max160 A
-
Operating Temperature range-55 °C to 150 °C
-
PackagePQFN 3.3 x 3.3
-
PolarityN
-
Ptot max30 W
-
QG (typ @10V)13 nC
-
QG (typ @4.5V)6.3 nC
-
RDS (on) (@10V) max10 mΩ
-
RDS (on) (@4.5V) max15 mΩ
-
RDS (on) (@4.5V LL) max15 mΩ
-
RthJC max4.1 K/W
-
Rth4.1 K/W
-
VDS max30 V
-
VGS(th) range1 V to 2.2 V
|
OPN
|
BSZ100N03LSGATMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | PG-TSDSON-8 |
| Package Name | PQFN 3x3 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
MY
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | PG-TSDSON-8 |
| Package Name | PQFN 3x3 |
| Packing Size | 5000 |
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
- Ultra low gate and output charge
- Lowest on-state resistance in small footprint packages
- Easy to design in
Benefits
- Increased battery lifetime
- Improved EMI behavior making external snubber networks obsolete
- Saving costs
- Saving space
- Reducing power losses
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.