Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
BSZ0902NSI
END OF LIFE
discontinued
RoHS Compliant

BSZ0902NSI

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Budgetary Price €/1k
    0.38
  • Ciss
    1500 pF
  • Coss
    630 pF
  • ID (@25°C) max
    40 A
  • IDpuls max
    160 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    PQFN 3.3 x 3.3
  • Polarity
    N
  • Ptot max
    48 W
  • QG (typ @10V)
    24 nC
  • QG (typ @4.5V)
    12.2 nC
  • RDS (on) (@10V) max
    2.8 mΩ
  • RDS (on) (@4.5V) max
    3.7 mΩ
  • RDS (on) (@4.5V LL) max
    3.7 mΩ
  • Rth
    2.6 K/W
  • Special Features
    Monolithically Integrated Schottky-like Diode
  • VDS max
    30 V
  • VGS(th) range
    1.2 V to 2 V
  • VGS(th)
    1.81 V

OPN
BSZ0902NSIATMA1
Product Status discontinued
Infineon Package
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Ultra low gate and output charge, together with lowest on-state resistance in small footprint packages, make OptiMOS™ 25V the best choice for the demanding requirements of voltage regulator solutions in servers, datacom and telecom applications. OptiMOS™ 30V products are tailored to the needs of power management in notebook by improved EMI behavior, as well as increased battery life. Available in halfbridge configuration (power stage 5x6)

Features

  • Ultra low gate and output charge
  • Lowest on-state resistance
  • Easy to design-in

Benefits

  • Increased battery lifetime
  • Improved EMI behavior
  • Saving costs
  • Space saving
  • Reducing power losses
Documents

Design resources

Developer community