BSZ086P03NS3 G
Active and preferred
RoHS Compliant

BSZ086P03NS3 G

Infineon’s highly innovative OptiMOS™ families include p-channel power MOSFETs.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSZ086P03NS3 G
BSZ086P03NS3 G


Product details

  • Ciss
    3190 pF
  • Coss
    1520 pF
  • ID (@25°C) max
    -40 A
  • IDpuls max
    -160 A
  • Operating Temperature min
    -55 °C
  • Operating Temperature max
    150 °C
  • Package
    PQFN 3.3 x 3.3
  • Polarity
    P
  • Ptot max
    69 W
  • QG (typ @10V)
    43.2 nC
  • RDS (on) (@10V) max
    8.6 mΩ
  • Rth
    1.8 K/W
  • VDS max
    -30 V
  • VGS(th)
    -2.5 V

OPN
BSZ086P03NS3GATMA1
Product Status active and preferred
Infineon Package
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
Infineon’s highly innovative OptiMOS™ families include p-channel power MOSFETs. These products consistently meet the highest quality and performance demands in key specifications for power system design such as on-state resistance and figure of merit characteristics.

Features

  • Enhancement mode
  • Normal, logic or super logic level
  • Avalanche rated
  • Pb-free lead plating; RoHS compliant
Documents

Design resources

Developer community