Ciss3000 pF
-
Coss660 pF
-
ID max20 A
-
IDpuls max80 A
-
Operating Temperature range-55 °C to 150 °C
-
PackagePQFN 3.3 x 3.3
-
PolarityN
-
Ptot max69 W
-
QG (typ @10V)37 nC
-
RDS (on) (@10V) max7.6 mΩ
-
Rth1.8 K/W
-
VDS max60 V
-
VGS(th) (typ) range2 V to 4 V
-
VGS(th) (typ)3 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Excellent gate charge x RDS(on) product (FOM)
- Very low on-resistance RDS(on)
- Ideal for fast switching applications
- RoHS compliant - halogen free
- MSL1 rated
Benefits
- Highest system efficiency
- Less paralleling required
- Increased power density
- System cost reduction
- Very low voltage overshoot
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.